CAD model selection
191001
Company
Alfa Laval
Description
Male Part
Bill of material
191001
IDNR
Item number
191001
NAME
Name
MALE PART SMS 25-316L
DESC
Description
ISO2037
SHAPE
Shape
Male Part
STANDARD
Standard
SMS
MATERIAL
Material
1.4404
SURFACE
Surface
Semibright
A1
Height
15 mm
FH1
Height
11 mm
F1
Height
40 mm
OD1
Diameter
25.0 mm
ID1
Diameter
22.6 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.