CAD model selection
210506
Company
Alfa Laval
Description
16AMP - End Cap 16AMP
Bill of material
210506
IDNR
Item number
210506
NAME
Name
BLANK 101.6-SB-304L
DESC
Description
TC THERMOMETER CAP, NO TAP
SHAPE
Shape
TC THERMOMETER CAP, NO TAP
STANDARD
Standard
ASME
MATERIAL
Material
304L
SURFACE
Surface
#7
SIZEINCH
Size
0 Inch
SIZEMM
Size
0 mm
F1
Diameter
119 mm
FH2
Height
7.92 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.