CAD model selection
210539
Company
Alfa Laval
Description
14MPHR - Hose adapter
Bill of material
210539
IDNR
Item number
210539
NAME
Name
14MPHR-3/4 X 3/4-316L-PL
DESC
Description
TC X RUBBER HOSE 20RA
SHAPE
Shape
HOSE ADAPTER
SIZEINCH
Size
3/4 X 3/4 Inch
SIZEMM
Size
19.05 X 19.05 mm
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
PL (SF1)
A1
Height
38.10 mm
A2
Height
12.70 mm
OD1
Diameter
21.30 mm
OD2
Diameter
19.05 mm
ID1
Diameter
15.90 mm
F1
Height
25.00 mm
FH1
Height
3.60 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.