CAD model selection
210894
Company
Alfa Laval
Description
16AMP - End Cap 16AMP
Bill of material
210894
IDNR
Item number
210894
NAME
Name
16AMP Type B END CAP 3 316L PM
TYPE
Type
Type B
DESC
Description
END CAP 15RAEP SF4
SHAPE
Shape
End Cap 16AMP
SIZEINCH
Size
3 Inch
SIZEMM
Size
76.2 mm
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
PM (SF4)
CERTIFICATE
Certificate
3A
F1
Diameter
91 mm
FH2
Height
6.35 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.