CAD model selection
211335
Company
Alfa Laval
Description
22MP - Female Adapter 22MP
Bill of material
211335
IDNR
Item number
211335
PIC
Picture
NAME
Name
22MP-1 1/2 X 1 1/2-304-7
DESC
Description
TC X NPT-FEMALE ADAPTER
SHAPE
Shape
Female Adapter 22MP
STANDARD
Standard
ASME
MATERIAL
Material
304
SURFACE
Surface
#7
SIZEINCH
Size
1 1/2 X 1 1/2 Inch
SIZEMM
Size
38.1 X 38.1 mm
A1
Height
57.15 mm
A2
Height
22.2 mm
A3
Height
0.00 mm
A4
Height
0 mm
A5
Height
0 mm
OD1
Diameter
65.10 mm
OD2
Diameter
42.58 mm
ID1
Diameter
34.44 mm
ID2
Diameter
0.00 mm
F1
Height
50.40 mm
FH1
Height
2.85 mm
B1
Height
0.0 mm
B2
Height
0.00 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.