CAD model selection
3131708061
Company
Alfa Laval
Description
Tee, Reduced
Bill of material
3131708061
IDNR
Item number
3131708061
NAME
Name
TEE-RED 51-38-POL-316L
DESC
Description
ISO2037
SHAPE
Shape
Tee Reducing
STANDARD
Standard
MATERIAL
Material
1.4404
SURFACE
Surface
OD/ID=Polished
A1
Height
82 mm
A2
Height
70.00 mm
OD1
Diameter
51.0 mm
OD2
Diameter
38.0 mm
ID1
Diameter
48.6 mm
ID2
Diameter
35.6 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.