CAD model selection
3131800222
Company
Alfa Laval
Description
Liner
Bill of material
3131800222
IDNR
Item number
3131800222
NAME
Name
LINER DN80-SB-1.4307
DESC
Description
DIN FOR INCH-DIN11850
SHAPE
Shape
Liner
STANDARD
Standard
DIN for ISO
MATERIAL
Material
1.4307
SURFACE
Surface
Semibright
A1
Height
20.0 mm
OD1
Diameter
76.1 mm
ID1
Diameter
72.9 mm
F1
Height
100.0 mm
FH1
Height
12.0 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.