CAD model selection
3131800355
Company
Alfa Laval
Description
DIN11851 - Blind BD
Bill of material
3131800355
IDNR
Item number
3131800355
DESC
Description
BLIND BD DN65 HSF0 1.4307
SHAPE
Shape
Blind
STANDARD
Standard
DIN11851
MATERIAL
Material
1.4307 (304)
SURFACE
Surface
HSF0
ALSIS
AlfaLaval code
5044
SIZE
DN
65 mm
A
Diameter
86.0 mm
B
Width
12 mm
D
Diameter
79 mm
E
Width
16 mm
W
Weight
0.600 kg
INFO
Data sheet
Data sheet
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.