CAD model selection
3131900153
Company
Alfa Laval
Description
Male Part IDF
Bill of material
3131900153
IDNR
Item number
3131900153
NAME
Name
MALE PART IDF 51-316L
DESC
Description
IDF
SIZE
50
SHAPE
Shape
Male Part
STANDARD
Standard
IDF
MATERIAL
Material
1.4404
SURFACE
Surface
Machined
A1
Height
22 mm
F1
Height
64.08 mm
ID1
Diameter
48.5 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.