??
CAD model selection
9611293902
HELP_VARIABLE
Company
Alfa Laval
Description
DIN11852 - Bend 45 Short
Bill of material
9611293902
IDNR
Item number
9611293902
NAME
Name
DESC
Description
9611293902-BEND-45 DN150 HSF3 1.4404 SHORT DIN 11850
SHAPE
Shape
Bend 45
STANDARD
Standard
DIN11852
MATERIAL
Material
1.4404
SURFACE
Surface
HSF3
OD1
Diameter
154 mm
ID1
Diameter
150 mm
R1
Radius
225 mm
ANG1
Angle
45 °
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.