??
CAD model selection
9611303560
HELP_VARIABLE
Company
Alfa Laval
Description
End Cap DS
Bill of material
9611303560
IDNR
Item number
9611303560
NAME
Name
END CAP DS-76.1-304
DESC
Description
DS720
SHAPE
Shape
End Cap
STANDARD
Standard
DS
MATERIAL
Material
1.4301
SURFACE
Surface
Machined
A1
Height
30.7 mm
OD1
Diameter
115 mm
ID1
Diameter
100.42 mm
ID2
Diameter
88.5 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.