CAD model selection
9611303891
Company
Alfa Laval
Description
BS4825 - RJT Male part
Bill of material
9611303891
IDNR
Item number
9611303891
DESC
Description
MALE PART RJT 38-316L
SHAPE
Shape
Male part
STANDARD
Standard
BS4825
MATERIAL
Material
1.4404 (316L)
SURFACE
Surface
Machined
ALSIS
AlfaLaval code
5047
SIZE
Size
40 mm
OD
Outer diameter
38.5 mm
ID
Inner diameter
34.9 mm
T
Thickness
1.8 mm
C
Thread
58.4x1/8
B
Length
27.0 mm
W
Weight
0.161 kg
INFO
Data sheet
Data sheet
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.