??
CAD model selection
9611303893
HELP_VARIABLE
Company
Alfa Laval
Description
BS4825 - RJT Male part
Bill of material
9611303893
IDNR
Item number
9611303893
DESC
Description
MALE PART RJT 63.5-316L
SHAPE
Shape
Male part
STANDARD
Standard
BS4825
MATERIAL
Material
1.4404 (316L)
SURFACE
Surface
Machined
ALSIS
AlfaLaval code
5047
SIZE
Size
63.5 mm
OD
Outer diameter
63.9 mm
ID
Inner diameter
60.6 mm
T
Thickness
1.8 mm
C
Thread
85.4x1/6
B
Length
27.0 mm
W
Weight
0.263 kg
INFO
Data sheet
Data sheet
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.