??
CAD model selection
9611309210
HELP_VARIABLE
Company
Alfa Laval
Description
DIN11852 - Bend 90 Short
Bill of material
9611309210
IDNR
Item number
9611309210
NAME
Name
DESC
Description
9611309210-BEND-90 150 SHORT HSF3 304L
SHAPE
Shape
Bend 90
STANDARD
Standard
DIN11852
MATERIAL
Material
1.4307
SURFACE
Surface
HSF3
OD1
Diameter
154 mm
ID1
Diameter
150 mm
L1
Height
225.0 mm
L2
Height
225.0 mm
R1
Radius
225.0 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.