CAD model selection
9611309291
Company
Alfa Laval
Description
DIN11852 - Tee
Bill of material
9611309291
IDNR
Item number
9611309291
NAME
Name
DESC
Description
9611309291-TEE DN65 HSF3 1.4404 DIN 11852
SHAPE
Shape
Tee
STANDARD
Standard
DIN11852
MATERIAL
Material
1.4404
SURFACE
Surface
HSF3
A1
Height
80.0 mm
A2
Height
80.0 mm
OD1
Diameter
70 mm
OD2
Diameter
70 mm
ID1
Diameter
66 mm
ID2
Diameter
66 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.