CAD model selection
9611310241
Company
Alfa Laval
Description
Clamp Ferrule - ISO 2852
Bill of material
9611310241
IDNR
Item number
9611310241
NAME
Name
FERRULE 101.6-SB-304L
DESC
Description
ISO2852
SHAPE
Shape
Ferrule
STANDARD
Standard
ISO2852
MATERIAL
Material
1.4307
SURFACE
Surface
Semibright
A1
Height
21.5 mm
OD1
Diameter
102.5 mm
ID1
Diameter
97.6 mm
F1
Height
119.0 mm
FH1
Height
2.85 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
CAS23
O
CAS24
O
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.