CAD model selection
9611311569
Company
Alfa Laval
Description
BS4825 - Bend 90
Bill of material
9611311569
IDNR
Item number
9611311569
NAME
Name
DESC
Description
9611311569-BEND-90 25.4-RAW-316L
SHAPE
Shape
Bend 90
STANDARD
Standard
BS4825
MATERIAL
Material
1.4404
SURFACE
Surface
RAW
OD1
Diameter
25.4 mm
ID1
Diameter
22.2 mm
L1
Height
65 mm
L2
Height
65 mm
R1
Radius
37.5 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.