CAD model selection
9611330630
Company
Alfa Laval
Description
BS4825 - RJT Male part
Bill of material
9611330630
IDNR
Item number
9611330630
DESC
Description
BLANK RJT 38-SB-316L
SHAPE
Shape
Blank
STANDARD
Standard
BS4825
MATERIAL
Material
1.4404 (316L)
SURFACE
Surface
Machined
ALSIS
AlfaLaval code
5047
SIZE
Size
38.0 mm
A
Diameter
53.8 mm
B
Width
8.1 mm
W
Weight
0.049 kg
INFO
Data sheet
Data sheet
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.