CAD model selection
9611340185
Company
Alfa Laval
Description
BS4825 - Clamp welding ferrule
Bill of material
9611340185
IDNR
Item number
9611340185
DESC
Description
FERRULE 101.6-316L FERRULES
SHAPE
Shape
Ferrule
STANDARD
Standard
BS4825
MATERIAL
Material
1.4404 (316L)
SURFACE
Surface
Machined
ALSIS
AlfaLaval code
5045
SIZE
Size
101.6 mm
A
Diameter
118.90 mm
B
Height
15.9 mm
OD
Diameter
101.9 mm
ID
Diameter
97.40 mm
T
Thickness
2.25 mm
W
Weight
0.175 kg
INFO
Product Specification
Data Sheet
PORTSIZE
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.