CAD model selection
9611900263
Company
Alfa Laval
Description
Fit to DIN - Seal ring
Bill of material
9611900263
IDNR
Item number
9611900263
DESC
Description
GASKET DN100 EPDM
SHAPE
Shape
Seal ring
STANDARD
Standard
FIT TO DIN
MATERIAL
Material
EPDM
ALSIS
AlfaLaval code
5063
SIZE
DN
100 mm
A
Inner diameter
100.5 mm
B
Outer diameter
104.0 mm
C
Width
6.0 mm
W
Weight
0.011 kg
INFO
Data sheet
Data sheet
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.