??
CAD model selection
9611901014
HELP_VARIABLE
Company
Alfa Laval
Description
DIN11850 - End Cap SB
Bill of material
9611901014
IDNR
Item number
9611901014
NAME
Name
END CAP DN50 304
DESC
Description
DIN11850
SHAPE
Shape
End Cap
STANDARD
Standard
FIT TO DIN
MATERIAL
Material
1.4301 (304)
SURFACE
Surface
Polished
ALSIS
AlfaLaval code
5086
SIZE
DN
50 mm
A
Diameter
52 mm
B
Diameter
49 mm
C
Height
17 mm
T
Width
1.5 mm
W
Weight
0.041 kg
INFO
Product Specification
Data Sheet
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.