??
CAD model selection
9612446401
HELP_VARIABLE
Company
Alfa Laval
Description
End Cap SB
Bill of material
9612446401
IDNR
Item number
9612446401
NAME
Name
END CAP ISO25-SB-316L
DESC
Description
ISO2037
SHAPE
Shape
End Cap
STANDARD
Standard
MATERIAL
Material
1.4404
SURFACE
Surface
Semibright
A1
Height
9 mm
OD1
Diameter
25.0 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.