CAD model selection
9612446403
Company
Alfa Laval
Description
End Cap SB
Bill of material
9612446403
IDNR
Item number
9612446403
NAME
Name
END CAP ISO51-SB-316L
DESC
Description
ISO2037
SHAPE
Shape
End Cap
STANDARD
Standard
MATERIAL
Material
1.4404
SURFACE
Surface
Semibright
A1
Height
12 mm
OD1
Diameter
51.0 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D