CAD model selection
9612636708
Company
Alfa Laval
Description
BS4825 - Tee
Bill of material
9612636708
IDNR
Item number
9612636708
NAME
Name
DESC
Description
TEE 38.1-POL-316L BS4825
SHAPE
Shape
Tee
STANDARD
Standard
BS4825
MATERIAL
Material
1.4404 (316L)
SURFACE
Surface
Polished
A1
Height
63.5 mm
A2
Height
63.5 mm
OD1
Diameter
38.1 mm
OD2
Diameter
38.1 mm
ID1
Diameter
34.9 mm
ID2
Diameter
34.9 mm
W
Weight
0.247 kg
INFOROW
Product Specification
Data Sheet ROW
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.