CAD model selection
9612935306
Company
Alfa Laval
Description
DIN32676 - Liner - Ferrule - End Cap
Bill of material
9612935306
IDNR
Item number
9612935306
NAME
Name
BLIND B DN80 H3 1.4404
SIZE
A1
Height
6.0 mm
OD1
Diameter
106.0 mm
ID1
Diameter
0.0 mm
F1
Height
0.0 mm
FH1
Height
0.00 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.