??
CAD model selection
9613407107
HELP_VARIABLE
Company
Alfa Laval
Description
Tubes - Tri-Clover UltraPure, ASME BPE
Bill of material
9613407107
IDNR
Order code
9613407107
DESC
Description
9613407107- Tri-Clover Ultapure TUBE ASME BPE 76,2x1,65 316L PL ASTM A-270
SIZE
Size
76.20 mm
SIZEISO
Size
3 Inch
OD
Diameter
76.20 mm
ID
Diameter
72.90 mm
T
Thickness
1.65 mm
L
Length
mm
STANDARD
Standard
ASME BPE
MATERIAL
Material
SF1
INFO1
Product Specification
Data Sheet
Preview - Generation
3D
Dimension
2D