CAD model selection
9615331113
Company
Alfa Laval
Description
DIN11864-2 - Flange Groove
Bill of material
9615331113
IDNR
Item number
9615331113
NAME
Name
125
DESC
Description
9615331113-FLANGE-GROOVE-DN125-H3-1.4404-DIN11864-2-A
SHAPE
Shape
Flange Groove
STANDARD
Standard
DIN11864-2
MATERIAL
Material
1.4404
SURFACE
Surface
H3
A1
Height
61.5 mm
OD1
Diameter
129 mm
ID1
Diameter
125 mm
ID3
Diameter
141.6 mm
F1
Diameter
183 mm
FH1
Height
15.5 mm
FH3
Height
1.8 mm
H2
Diameter
11 mm
DC1
Diameter
161 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
SIZE
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.