CAD model selection
9634000229
Company
Alfa Laval
Description
B2S - Bend 90
Bill of material
9634000229
IDNR
Item number
9634000229
NAME
Name
B2S-3/4-316L-PM
DESC
Description
BPE WELD 90 15RAEP/POL OD SF4
SHAPE
Shape
Bend 90
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
PM (SF4)
CERTIFICATE
Certificate
3A
OD1
Diameter
19.1 mm
ID1
Diameter
15.75 mm
L1
Height
76.2 mm
L2
Height
76.2 mm
R1
Radius
28.8 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.