CAD model selection
9634002626
Company
Alfa Laval
Description
B7WWMS - Tee-Flange stud
Bill of material
9634002626
IDNR
Item number
9634002626
NAME
Name
B7WWMS-4-316L-PL
DESC
Description
BPE S/O WXTC T 20RA/POL,SF1
SHAPE
Shape
Tee-Flange stud
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
SF1
CERTIFICATE
Certificate
3A
SIZEINCH
Size
4 Inch
SIZEMM
Size
101.6 mm
A1
Height
104.8 mm
A2
Height
69.9 mm
OD1
Diameter
101.6 mm
OD2
Diameter
97.4 mm
ID1
Diameter
97.38 mm
ID2
Diameter
93.18 mm
F1
Diameter
118.90 mm
FH1
Height
2.85 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D