??
CAD model selection
9634003029
HELP_VARIABLE
Company
Alfa Laval
Description
B2KMP - Bend 45-Flange two ends
Bill of material
9634003029
IDNR
Item number
9634003029
DESC
Description
BPE TC 45 15RAEP/POL OD SF4
SHAPE
Shape
Bend 45-Flange two ends
SIZEINCH
Size
3/4 Inch
SIZEMM
Size
19.05 mm
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
PM (SF4)
CERTIFICATE
Certificate
3A
ANG1
Angle
45 °
A1
Height
25.40 mm
A2
Height
25.40 mm
ID1
Diameter
15.75 mm
OD1
Diameter
19.05 mm
R1
Radius
25.5 mm
F1
Diameter
25.0 mm
F2
Diameter
25.0 mm
FH1
Height
3.63 mm
FH2
Height
3.63 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.