CAD model selection
9634004816
Company
Alfa Laval
Description
BS14AM - Ferrule
Bill of material
9634004816
IDNR
Item number
9634004816
NAME
Name
BS14AM TYPE B-3-316L-PM
TYPE
Type
Type B
DESC
Description
TC WELD FERRULE 15RAEP SF4
SHAPE
Shape
Ferrule
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
SF4
CERTIFICATE
Certificate
3A
SIZEINCH
Size
3
SIZEMM
Size
76.2
A1
Height
57.20 mm
OD1
Diameter
76.20 mm
ID1
Diameter
72.90 mm
F1
Height
90.90 mm
FH1
Height
3.60 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.